Download document () of 20

147415
Model code: BPZ-DMS-600/19-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door with 3 point clip down handle, for EP, IP55 HxW=1910x600mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
147415
Model Code
BPZ-DMS-600/19-P-EP
EAN
4015081439157
Product Length/Depth
50 mm
Product Height
1910 mm
Product Width
600 mm
Product Weight
13.5 kg
Compliances
RoHS conform

Delivery program

Model
Stop door
Color
Gray

Technical data - mechanical

Surface finishing
Powder coating
Material
Steel

Additional information

Features
EMC-version

Export product specification