Download document () of 20

168212
Model code: FRBDM-D25/2/003-G/A

Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 25A, 30mA, MCB trip type D, 2p, RCCB trip type: A

General specifications

Product Name
Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168212
Model Code
FRBDM-D25/2/003-G/A
EAN
4015081647859
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform
Certifications
CE

Delivery Program

Basic function
Combined RCD/MCB devices
Number of poles
Two-pole
Tripping
Short time-delayed
Tripping characteristic
D
Application
Switchgear for industrial and advanced commercial applications
Rated switching capacity (IEC/EN 61009)
10 kA
Type
RCBO
Product range
FRBdM
Impulse withstand current
Surge-proof, 3 kA

Technical Data - Electrical

Rated operational voltage (Ue) - max
240 V
Sensitivity type
Pulse-current sensitive
Rated current
25 A

Technical Data

Number of poles (total)
2
Number of poles (protected)
2
Rated impulse withstand voltage (Uimp)
4 kV
Leakage current type
A
Current limiting class
3
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Disconnection characteristic
Short-time delayed
Surge current capacity
3 kA
Voltage type
AC
Release characteristic
D
Overvoltage category
III
Pollution degree
2

Export product specification

Need product support?

Support from Eaton

Need product support?

Phone: +44 (0) 1753 608 700 - option 3, then option 1