Download document () of 20

168848
Model code: BB-EVF-10/3P-1MU/2AUX

Eaton Distribution parts. Phase busbar, 3-phase+HS, 10qmm, fork connector, 1m, 1MU/2AUX

General specifications

Product Name
Eaton Distribution parts
Catalog Number
168848
Model Code
BB-EVF-10/3P-1MU/2AUX
EAN
4015081653430
Product Length/Depth
1000 mm
Product Height
35 mm
Product Width
15 mm
Product Weight
0.53 kg
Compliances
RoHS conform

Product specifications

Type
  • BB-EV
  • Busbar
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Busbar for TVSS
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4.5 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
1
Number of phases
3
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
690 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar
Suitable for
Devices with auxiliary switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.