Download document () of 20

171146
Model code: Z-FPUL

Eaton Distribution parts. Accessory for UL489 busbar system

General specifications

Product Name
Eaton Distribution parts
Catalog Number
171146
Model Code
Z-FPUL
EAN
4015081676347
Product Length/Depth
48.2 mm
Product Height
24 mm
Product Width
16 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Accessory
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.