Download document () of 20

178052
Model code: XSPTU06A

Eaton xEnergy Main LV systems LV switchgear. Top panel, Alu, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
178052
Model Code
XSPTU06A
EAN
4015081733279
Product Length/Depth
462 mm
Product Height
76.5 mm
Product Width
172 mm
Product Weight
1.406 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Primed
Color
Gray
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Aluminum
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.