Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, 4-rows, flush sheet steel door, 48UPS-F
Product Name |
Eaton xComfort KLV energy distribution board
|
Catalog Number |
178820
|
Model Code |
KLV-48UPS-F
|
EAN |
4015081741496
|
Product Length/Depth |
100 mm
|
Product Height |
715 mm
|
Product Width |
360 mm
|
Product Weight |
4.98 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60670-24 (PD)
IEC/EN 62208 |
Type |
|
Application |
Indoor (installation site)
|
Color |
Traffic white (RAL 9016)
White |
Voltage rating at AC |
400 V AC
|
Frequency rating of contacts |
50 Hz
|
Closure type |
Other
|
Enclosure material |
Plastic
|
Width in number of modular spacings |
12
|
Mounting method |
DIN-rail
Flush mounting Flush mounted (plaster) |
Material |
Sheet steel, powder-coated
Polystyren (plastic) |
Number of module space units per row |
12
|
Number of rows |
4
|
Terminal type |
Screw terminals
|
PE and N terminal number and cross section |
N - Fi: 4x (0.75 mm² - 16 mm²)
PE: 25 x (0.75 mm² - 16 mm²) N: 25 x (0.75 mm² - 16 mm²) |
Built-in depth |
88 mm
|
Built-in height |
0 mm
|
Built-in width |
0 mm
|
Internal depth |
75 mm
|
Cable entry postion |
Cable entries on top and bottom, side, back plate
|
Cover/door color |
White
|
Cover/door model |
With notch
|
Cover/door type |
Door
Single |
Module rack type |
Rail frame
|
Protective shrouding material |
Plastic
|
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
24 W
|
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
48 W
|
Ambient operating temperature details |
-5 °C - 40 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
10.2.6 Mechanical impact |
IK05
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP30
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
10.9.3 Impulse withstand voltage |
4 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
Features |
EMC-version
|
Fitted with: |
Cable retainer
Installation instructions Imprintable sheet Nail lugs Door/Frame Spirit level for leveling Front cover Wall trough Device support rails 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm Neutral and protective conductor terminals with SK screw terminal technology |
Functions |
Basic device
Extension possible Sealable |
Protection class |
II (totally insulated)
|
RAL-number |
9016
|
Special features |
|
Used with |
Installation distribution board
Basic device KLV energy |