Download document () of 20

179768
Model code: Z-NHW-SLS-00-TC/F/U

Eaton Distribution parts. Cover for cable connection area for 185mm system, size NH00, connection at top

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179768
Model Code
Z-NHW-SLS-00-TC/F/U
EAN
4015081748846
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
80 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.