Download document () of 20

183992
Model code: PXPM-PXR-RATING

Eaton Power Xpert Protection manager license - current rating change for ACB's with PXR trip unit

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
183992
Model Code
PXPM-PXR-RATING
EAN
4015081783113
Product Length/Depth
200 mm
Product Height
10 mm
Product Width
140 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Delivery program

Application
Suitable for Air Circuit Breakers equipped with PXR trip unit
Type
Accessory
Special features
  • Rated operational current In can be programmed to be lower, e.g., in order to adapt to a change in conditions in the relevant application.
  • The value can only be changed to a value less than or equal to the basic device's rated operational current Iu.
  • A license key and labels for changing the labeling with the new rated operating current In are included.
Used with
IZMX16…
IZMX40...
IEC

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Accessory/spare part type
Options / accessories trip blocks
Accessory
Other
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.