Download document () of 20

185205
Model code: XPA-NZM1-4-ARC

Eaton xEnergy Main LV systems LV switchgear. IP3XD shielding for NZM1-4 ARCON

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185205
Model Code
XPA-NZM1-4-ARC
EAN
4015081806904
Product Length/Depth
49 mm
Product Height
20 mm
Product Width
120 mm
Product Weight
0.039 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic

Export product specification