Download document () of 20

191062
Model code: KLV-48HWP-F-2AFDD-1PXF-10PLI-1IS

Eaton xComfort KLV LV systems Final Distribution Boards. Assembled hollow-wall compact distribution board, 4-rowed, flush sheet steel door

General specifications

Product Name
Eaton xComfort KLV pre-wired distribution board
Catalog Number
191062
Model Code
KLV-48HWP-F-2AFDD-1PXF-10PLI-1IS
EAN
4015081915576
Product Length/Depth
100 mm
Product Height
715 mm
Product Width
360 mm
Product Weight
12.1 kg
Compliances
RoHS conform
Certifications
IEC/EN 60670-24
IEC/EN 62208

Delivery program

Type
  • Basic device
  • Installation distribution boards
  • KLV energy
Application
Indoor (installation site)
Color
Traffic white (RAL 9016)
White
Number of phases
3

Technical Data - Electrical

Voltage rating
400 V AC
Current rating of main switch
50 A
Frequency rating
50 Hz
Frequency rating of contacts
50 Hz

Technical Data - Mechanical

Closure type
Other
Enclosure material
Plastic
Rocker color
White
Width in number of modular spacings
12
Mounting method
Hollow-wall mounting
Hollow wall
Material
Sheet steel, powder-coated
Polystyren (plastic)
Number of arc fault detection devices AFDD
2
Number of circuit breakers (earth leakage)
0
Number of direct groups
1
Number of groups behind earth leakage switch
10
Number of groups (total)
10
Number of module space units per row
12
Number of rows
4
Number of switches (earth leakage 30 mA)
1
Number of switches (earth leakage 300 mA)
0
Number of poles at main switch
3
Number of outgoing ways
12
Connection type
Push-in clamp
Terminal type
Screw terminals + Plug-in terminals
PE and N terminal number and cross section
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
Built-in height
45 mm
Built-in width
251 mm
Cover/door color
White
Installation type
Hollow-wall mounting
Module rack type
Rail frame
Protective shrouding material
Plastic

Temperature-rise verification as per IEC 60890

Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
24 W

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature details
-5 °C - 40 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
The requirements of the product standard have been met.
10.7 Internal electrical circuits and connections
The requirements of the product standard have been met.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The requirements of the product standard have been met.
10.11 Short-circuit rating
The requirements of the product standard have been met.
10.12 Electromagnetic compatibility
The requirements of the product standard have been met.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Cooker group
None
Features
Protection dual RCD
Protection high integrity
Protection main switch
Protection incoming RCD
Protection split load
Fitted with:
Imprintable sheet
1 main switch IS-63/3
Cable retainer
2 fire protection switches AFDD-16/2/B/003-A
Nail lugs
Installation instructions
Neutral and protective conductor terminals with KSK plug-in terminal technology
Wall trough
Wired and tested in conformity with EN 61439-3
Empty section cover
Spirit level for leveling
10 miniature circuit breaker PLI-B16/1
Front cover
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
1 residual current circuit-breaker PXF-40/4/003-A
Door/Frame
Device support rails
Functions
Basic device
Number of light groups protected by 30 mA
1
Protected by
Miniature- / earth leakage circuit breaker
Protection class
II (totally insulated)
RAL-number
9016
Special features
  • IP30
  • Protection Class II
  • Plastic enclosure with sheet steel door, white (RAL 9016)

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1