Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP31, EP, WxHxD=350x1160x250mm, white, twist lock
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
193172
|
Model Code |
BP-O-350/11-EP-W
|
EAN |
9010238007499
|
Product Length/Depth |
250 mm
|
Product Height |
1160 mm
|
Product Width |
350 mm
|
Product Weight |
25 kg
|
Compliances |
RoHS conform
|
Type |
Basic device
|
Color |
White
|
Surface finishing |
Powder coating
|
Mounting method |
Surface mounting
Wall fastening |
Material |
Sheet steel
Steel |
Material quality |
Other
|
Number of connector holes |
0
|
Number of covers/doors |
1
|
Number of locks |
0
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Grade material |
Sheet steel
|
Installation type |
Floor standing wall model
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Features |
EMC-version
Connectable Mounting plate depth-adjustable |
Functions |
Basic device
|
RAL-number |
9016
|
Suitable for |
Metrical mounting
|