Download document () of 20

193237
Model code: BPZ-DMS-600/12-R-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door, 3-point locking mechanism with clip-down handle, right-hinged, IP55, HxW=1230x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
193237
Model Code
BPZ-DMS-600/12-R-P
EAN
9010238007765
Product Length/Depth
60 mm
Product Height
1227 mm
Product Width
596 mm
Product Weight
9.7 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IP55
NEMA Other

Additional information

Features
EMC-version
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.