Photo is representative
Download
RCBO B 20A 1+N 100mA sensitivity F. PKNM-20/1N/D/01-F-MW
Product Name |
Eaton Moeller series xPole - PKN6/M RCBO - residual-current circuit breaker with overcurrent protection
|
Catalog Number |
193610
|
Model Code |
PKNM-20/1N/D/01-F-MW
|
EAN |
9010238026902
|
Product Length/Depth |
80 mm
|
Product Height |
73 mm
|
Product Width |
35 mm
|
Product Weight |
0.19 kg
|
Compliances |
CE Marked
RoHS conform |
Application |
Switchgear for residential and commercial applications
|
Basic function |
Combined RCD/MCB devices
|
Number of poles |
Single-pole + N
|
Number of poles (protected) |
1
|
Number of poles (total) |
2
|
Release characteristic |
D
|
Rated current |
20 A
|
Fault current rating |
0.1 A
|
Type |
RCBO
|
Voltage type |
AC
|
Voltage rating |
240 V - 240 V
|
Rated operational voltage (Ue) - max |
230 V
|
Rated insulation voltage (Ui) |
440 V
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Frequency rating |
50 Hz
|
Leakage current type |
A
|
Rated short-circuit breaking capacity (EN 60947-2) |
0 kA
|
Rated short-circuit breaking capacity (EN 61009) |
10 kA
|
Rated short-circuit breaking capacity (EN 61009-1) |
10 kA
|
Rated short-circuit breaking capacity (IEC 60947-2) |
0 kA
|
Surge current capacity |
3 kA
|
Disconnection characteristic |
Undelayed
|
Pollution degree |
2
|
Width in number of modular spacings |
2
|
Built-in depth |
75.5 mm
|
Mounting Method |
DIN rail
|
Degree of protection |
IP20
|
Connectable conductor cross section (solid-core) - min |
1 mm²
|
Connectable conductor cross section (solid-core) - max |
25 mm²
|
Connectable conductor cross section (multi-wired) - min |
1 mm²
|
Connectable conductor cross section (multi-wired) - max |
25 mm²
|
Ambient operating temperature - max |
40 °C
|
Ambient operating temperature - min |
-25 °C
|
Current limiting class |
3
|
Features |
Concurrently switching N-neutral
Anti-nuisance tripping version |
Support from Eaton
Need product support?
Phone: +44 (0) 1753 608 700 - option 3, then option 1