Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. TKS TWIN Norway meter cabinet for outdoor installation in accordance with NEK-399, RAL8022
Product Name |
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
|
Catalog Number |
195378
|
Model Code |
MDB-BI-12060/TKS-TWIN/RAL8022
|
EAN |
9010238092501
|
Product Length/Depth |
265 mm
|
Product Height |
1600 mm
|
Product Width |
615 mm
|
Product Weight |
42 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208
|
Special features |
Empty cabinet. Supplied without circuit protection devices and without wiring
|
Type |
|
Fitted with: |
Mounting plate
|
Degree of protection |
IP55
IK10 |
Rated current |
0 A
|
Number of fields |
1
|
Number of meter cabinets |
2
|
Number of TSG-panels |
0
|
Application |
|
RAL-number |
8022
|
Cover/door type |
Door with 3-point-locking system and rotary-handle
|
Voltage rating |
230/400 V AC
|
Built-in depth |
220 mm
|
Built-in height |
1800 mm
|
Built-in width |
615 mm
|
Number of distributor rows |
0
|
Color |
Black-brown
Other |
Material |
Steel plate
Aluminum, powder-coated Other |
Mounting method |
Surface mounted (plaster)
|
Number of rows |
2
|
Frequency rating of contacts |
50 Hz
|
Lower connection space |
With clamps
|
Model |
1-story
|
Module rack type |
DIN rail
|
Number of module space units per row |
24
|
Protection class |
I (earthed)
|
Protective shrouding material |
Metal
|
Functions |
Meter Cabinet
|
Ambient operating temperature – max |
40 °C
|
Ambient operating temperature – min |
-40 °C
|
Cable entry |
Cable plugs and grommets at bottom of enclosure
|
Number of switching device panels |
0
|