Download document () of 20
Discontinued

199342
Model code: LSA-PKE-E-PI

Eaton Moeller® series PKE Line side adapter for type E with PKE, Push-In

General specifications

Product Name
Eaton Moeller® series PKE Line Side Adapter
Catalog Number
199342
Model Code
LSA-PKE-E-PI
EAN
4015081974269
Product Length/Depth
52 mm
Product Height
45 mm
Product Width
45 mm
Product Weight
0.007 kg
Compliances
CE Marked
RoHS conform

General

Accessory/spare part type
Cover

Export product specification