Download document () of 20

199350
Model code: M22-PVL30/FK11/RG/FIY1

Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 30 mm, 1 N/O, 1 NC

General specifications

Product Name
Eaton Moeller® series M22 emergency stop button
Catalog Number
199350
Model Code
M22-PVL30/FK11/RG/FIY1
EAN
4015081975969
Product Length/Depth
107 mm
Product Height
76 mm
Product Width
43 mm
Product Weight
0.14 kg
Certifications
CE
EAC
UL
CSA
CCC
CSA Class No.: 3211-03
CSA file No. 012528
DNV
GL
IEC/EN 60947
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
CE marking
LR
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified
VDE 0660
Catalog Notes
Rated operational voltage Ue of integrated flat rear LED element: 24 V DC

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Enclosure material
Plastic
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Number of buttons (mushroom shape)
1
Number of command positions
1
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of key switches
0
Number of pilot lights
1
Number of pushbuttons
0
Enclosure color
Yellow
Material quality
Other
Number of switches (selector)
0
Opening diameter
22.5 mm
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at DC - max
220 V
Rated control supply voltage (Us) at DC - min
24 V
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Mounting position
As required
Degree of protection
IP Other
NEMA Other
Suitable for
Emergency stop
Power consumption
0.36 W

Export product specification