Eaton Bussmann series low voltage D fuse, Time-delay, 500V, 20A, 50 kAIC, Non Indicating, fuse, Class C gL/gG, Time delay, Holder, Blue, Ceramic body
Product Name |
Eaton Bussmann series low voltage D fuse
|
Catalog Number |
20D16
|
Model Code |
FUSE-D1 20A T GL/GG 500VAC E16
|
EAN |
5027590467728
|
UPC |
051712832311
|
Product Length/Depth |
50 mm
|
Product Height |
13 mm
|
Product Width |
13 mm
|
Product Weight |
14.6 g
|
Compliances |
GoST-R
CE Marked RoHS Compliant |
Certifications |
VDE
IEC 60269 DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
Amperage Rating |
20 A
|
Voltage rating |
500 V
|
Breaking capacity |
50 kA
|
Utilization category |
gL/gG (cable protection/equipment protection)
|
Fuse size |
DI
|
Fuse type |
D16 - Time delay
|
Fuse indicator |
Non-indicating
|
Application |
For domestic and general industrial applications
|
Suitable for |
E16/DI Fuse base
|
Accessory/spare part type |
20GD16 Blue screw cap gauge piece
|
Support from Eaton
Need product support?
Phone: 01509 882 600