Eaton Moeller series xPole - PFIM Type AC, A, U, R RCCB. PFIM, 4 pole, In: 40 A, Icn: 10 kA, IΔN: 0.3 A, Type AC, AC current sensitive, Partly surge-proof 250 A, residential and commercial
Product Name |
Eaton Moeller series xPole - PFIM Type AC, A, U, R RCCB
|
Catalog Number |
235412
|
Model Code |
PFIM-40/4/03-MW
|
EAN |
4015082354121
|
Product Length/Depth |
76 mm
|
Product Height |
80 mm
|
Product Width |
70 mm
|
Product Weight |
0.296 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 61008
|
Application |
|
Number of poles |
Four-pole
|
Tripping time |
Non-delayed
|
Amperage Rating |
40 A
|
Rated short-circuit strength |
10 kA
|
Fault current rating |
300 mA
|
Sensitivity type |
AC current sensitive
|
Impulse withstand current |
Partly surge-proof 250 A
|
Type |
|
Voltage rating |
230 V AC / 400 V AC
|
Rated operational voltage (Ue) - max |
400 V
|
Rated insulation voltage (Ui) |
440 V
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Rated fault current - min |
0.3 A
|
Rated fault current - max |
0.3 A
|
Frequency rating |
50 Hz
|
Short-circuit rating |
63 A (max. admissible back-up fuse)
|
Leakage current type |
AC
|
Rated residual making and breaking capacity |
500 A
|
Admissible back-up fuse overload - max |
25 A gG/gL
|
Rated short-time withstand current (Icw) |
10 kA
|
Surge current capacity |
0.25 kA
|
Test circuit range |
196 V AC - 456 V AC
|
Pollution degree |
2
|
Lifespan, electrical |
4000 operations
|
Frame |
45 mm
|
Width in number of modular spacings |
4
|
Built-in width (number of units) |
70 mm (4 SU)
|
Built-in depth |
70.5 mm
|
Mounting Method |
DIN rail
Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715 |
Degree of protection |
IP20, IP40 with suitable enclosure
IP20 |
Terminals (top and bottom) |
Open mouthed/lift terminals
|
Terminal capacity (solid wire) |
1.5 mm² - 35 mm²
|
Connectable conductor cross section (solid-core) - min |
1.5 mm²
|
Connectable conductor cross section (solid-core) - max |
35 mm²
|
Terminal capacity (stranded cable) |
16 mm² (2x)
|
Connectable conductor cross section (multi-wired) - min |
1.5 mm²
|
Connectable conductor cross section (multi-wired) - max |
16 mm²
|
Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
Busbar material thickness |
0.8 mm - 2 mm
|
Lifespan, mechanical |
20000 operations
|
Permitted storage and transport temperature - min |
-35 °C
|
Permitted storage and transport temperature - max |
60 °C
|
Climatic proofing |
25-55 °C / 90-95% relative humidity according to IEC 60068-2
|
Rated operational current for specified heat dissipation (In) |
40 A
|
Heat dissipation per pole, current-dependent |
0 W
|
Equipment heat dissipation, current-dependent |
8.4 W
|
Static heat dissipation, non-current-dependent |
0 W
|
Heat dissipation capacity |
0 W
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
60 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Accessories required |
Z-HK 248432
|
Features |
Residual current circuit breaker
Additional equipment possible |
Fitted with: |
Interlocking device
|
Special features |
|
Used with |
KLV-TC-4 276241 (Compact enclosure)
Z-FW/LP 248296 (Remote control and automatic switching device) Z-RC/AK-4MU 101062 (sealing cover set) |
Support from Eaton
Need product support?
Phone: +44 (0) 1753 608 700 - option 3, then option 1