Download document () of 20

248440
Model code: Z-LHK

Eaton Distribution parts. Auxiliary contact, for PLHT/AZ, 1N/O+1N/C, 0.5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
248440
Model Code
Z-LHK
EAN
4015082484408
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
8.8 mm
Product Weight
0.041 kg
Compliances
RoHS conform
Certifications
EN45545-2
IEC 61373

Product specifications

Used with
Auxiliary contacts
Accessory for miniature circuit breaker
Accessory
Accessory/spare part type
Auxiliary contacts
Mounting method
For fitting on right to: AZ, PLHT
Additional equipment required
Auxiliary switch
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Assembly width
0.5 TE
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of poles at main contact unit - max
2
Number of switches (fault signal)
0
Voltage type
AC
Functions
Auxiliary switch
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
Application
Switchgear for industrial and advanced commercial applications
Rated operational voltage (Ue) - max
230 V
Rated switch current
6 A
Suitable for current of main contact unit - max
8 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.