Download document () of 20

263878
Model code: Z-SH/2

Eaton Distribution parts. Fuse disconnectors, 2 p, 10 x 38

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263878
Model Code
Z-SH/2
EAN
4015082638788
Product Length/Depth
80 mm
Product Height
74 mm
Product Width
35 mm
Product Weight
0.17 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
32 A
Conditioned rated short-circuit current Iq
10 kA
Number of poles
Two-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Other
Suitable for
Floor mounting
Front mounting
Rated conditional short-circuit current (Iq)
10 kA
Suitable for fuses
Shape C1-C3
Cable entry type
Other
Degree of protection (front side)
IP20
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.