 
                                    
                                
                                    
                                        Eaton Z-S Impulse relay, 240AC, 1 N/O, 16A, 50Hz, 1HP
| Product Name | 
                                                Eaton Z-S impulse relay
                                             | 
| Catalog Number | 
                                                265261
                                             | 
| Model Code | 
                                                Z-S240/S
                                             | 
| EAN | 
                                                4015082652616
                                             | 
| Product Length/Depth | 
                                                80 mm
                                             | 
| Product Height | 
                                                70 mm
                                             | 
| Product Width | 
                                                17.5 mm
                                             | 
| Product Weight | 
                                                0.125 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Number of poles | 
                                                Single-pole
                                             | 
| Mounting method | 
                                                DIN rail
                                             | 
| Control voltage 1 type | 
                                                AC
                                             | 
| Ambient operating temperature - max | 
                                                45 °C
                                             | 
| Ambient operating temperature - min | 
                                                -20 °C
                                             | 
| Control voltage 1 - max | 
                                                240 V
                                             | 
| Control voltage 1 - min | 
                                                240 V
                                             | 
| Control voltage 2 - max | 
                                                0 V
                                             | 
| Control voltage 2 - min | 
                                                0 V
                                             | 
| Frequency control voltage 1 - max | 
                                                50 Hz
                                             | 
| Frequency control voltage 1 - min | 
                                                50 Hz
                                             | 
| Frequency control voltage 2 - max | 
                                                0 Hz
                                             | 
| Frequency control voltage 2 - min | 
                                                0 Hz
                                             | 
| Heat dissipation per pole, current-dependent | 
                                                1.5 W
                                             | 
| Incandescent lamp load - max | 
                                                1980 W
                                             | 
| Load fluorescent lamp - max | 
                                                1020 VA
                                             | 
| Load fluorescent lamp (duo circuit) - max | 
                                                1820 VA
                                             | 
| Load fluorescent lamp (parallel compensated) - max | 
                                                1105 VA
                                             | 
| Number of contacts (change-over contacts) | 
                                                0
                                             | 
| Number of contacts (normally closed contacts) | 
                                                0
                                             | 
| Number of contacts (normally open contacts) | 
                                                1
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                16 A
                                             | 
| Rated switch current | 
                                                16 A
                                             | 
| Equipment heat dissipation, current-dependent | 
                                                1.5 W
                                             | 
| Supply voltage - max | 
                                                240 V
                                             | 
| Supply voltage - min | 
                                                24 V
                                             | 
| Switching current (cos phi = 0.6) - max | 
                                                24 A
                                             | 
| Width in number of modular spacings | 
                                                1
                                             | 
| Built-in depth | 
                                                60 mm
                                             | 
| Operating mode | 
                                                Manual operation possible
                                             | 
| Control voltage 2 type | 
                                                AC
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Functions | 
                                                Mechanical switch
                                             |