Download document () of 20
Discontinued

269007
Model code: Z-SLS/E-16A

Eaton Distribution parts, Fuse link without blink application with D01 fuse, 16A, 400VAC, gL/gG, set consists of 3 pieces

General specifications

Product Name
Eaton Distribution parts
Catalog Number
269007
Model Code
Z-SLS/E-16A
EAN
4015082690076
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Used with
Z-SLK/NEOZ
Z-SLS/NEOZ
Z-SLS/CEK
Fuse material
Accessory
Fuse set
Amperage Rating
16 A
Frame
D01
Equipment heat dissipation, current-dependent
2.05 W
Utilization category
gG (gL)
gL/gG (cable protection/equipment protection)
Color
Gray
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Heat dissipation per pole, current-dependent
2.05 W
Rated operational current for specified heat dissipation (In)
16 A
Rated operational voltage (Ue) - max
400 V
Static heat dissipation, non-current-dependent
0 W
Test voltage
5 KV
Voltage rating at DC
220 V DC
Functions
Accessory
Voltage rating
400 V AC
Type
Accessory\nFuse material\nFuse set
Special features
Snap-fit on DIN rail\n1 set consists of: 3 fuse-links, 3 current codings, 1 plastic box in the colour of the indicator

Export product specification

Characteristic curve

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.