Knowledge Search
Download document () of 20

300814
Model code: 04.PI2115.3VG.16.E.O

Eaton Easy-Fit Exchange Filter Elements, 04.PI 2115.3VG.16.E.O, 3 VG, Glass fiber fleece, 232 psi (16 Bar), Size: 2115

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300814
Model Code
04.PI2115.3VG.16.E.O
Product Length/Depth
144.5 mm
Product Weight
0.5 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
2115
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.