Download document () of 20

360043
Model code: HLR15/1(DC)600V/S

Eaton Moeller series HLR Solid-state relay, 1-phase, 23 A, 600 - 600 V, DC, high fuse protection

General specifications

Product Name
Eaton Moeller series HLR solid state relay
Catalog Number
360043
Model Code
HLR15/1(DC)600V/S
EAN
4015081998111
Product Length/Depth
103.5 mm
Product Height
110 mm
Product Width
17.8 mm
Product Weight
0.205 kg
Compliances
CE Marked
RoHS Compliant
Certifications
CE
UL 508
EAC
UL-File No.: E251034, UL report applies to both US and Canada

General information

Degree of protection
IP20
Frequency rating
45 Hz - 65 Hz
Mounting position
Mount device in specified orientation and do not obstruct the heatsink
Number of phases
1
Number of pilot lights
1
Overvoltage category
III
Pollution degree
2
Rated impulse withstand voltage (Uimp)
6 kV (1.2/50 μs)
Series
HLR
Shock resistance
15/11 g/ms (according to EN 50155, EN 61373)
Type
Solid-state relay
Vibration resistance
2 g/axis (2-100 Hz, IEC 60068-2-6, EN 50155, EN 61373)
Voltage type
DC

Features & Functions

Features
Modular version
Functions
Switching at zero-crossing
Electrical connection type for auxiliary- and control-current circuit
Screw connection
Electrical connection type of main circuit
Screw connection

Climatic environmental conditions

Altitude
9
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
100 °C
Climatic proofing
95% relative humidity non-condensing at 40°C
Operating temperature - min
-40 °C
Operating temperature - max
80 °C

Electro magnetic compatibility

Air discharge
8 kV (according to IEC/EN 61000-4-2)
Burst Impulse
Main: 2 kV, 5 kHz PC 1 (according to IEC/EN 61000-4-4)
Control: 1 kV, 5 kHz PC 1 (according to IEC/EN 61000-4-4)
Contact discharge
4 kV (according to IEC/EN 61000-4-2)
Electromagnetic fields
10 V/m, 80 - 1000 MHz and 1.4 - 2.0 GHz, PC 1
3 V/m, 2.0 - 2.7 GHz, PC 1
Immunity to line-conducted interference
10 V/m, 0.15 - 80 MHz, PC 1 (according to IEC/EN 61000-4-6)
Radio interference class
Class A

Terminal capacities

Terminal capacity (flexible with ferrule)
Main: 1 x 1-4 mm², 2 x 1-4 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Terminal capacity (solid)
Main: 1 x 2.5-6 mm², 2 x 2.5-6 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Terminal capacity (solid/stranded AWG)
Main: 1 x 14-10, 2 x 14-10
Control: 1 x 18-12, 2 x 18-12
Terminal capacity (stranded)
Main: 1 x 2.5-6 mm², 2 x 2.5-6 mm²
Control: 1 x 0.5-2.5 mm², 2 x 0.5-2.5 mm²
Tightening torque
Main: 2 Nm (17.7 lb-in)
Control: 0.5 Nm (4.4 lb-in)
Screwdriver size
Main: Pozidriv 2
Control: Pozidriv 1

Electrical rating

Operating voltage - max.
600 V
Operating voltage - min.
600 V
Rated operational current (Ie) at AC-51
23 A
Rated operational current (Ie) at AC-53A
5 A
Rated operational voltage (Ue) at AC - min
42 V
Rated operational voltage (Ue) at AC - max
600 V

Short-circuit rating

Rated conditional short-circuit current (Iq) (type 1 coordination) at 230 V
15 kA, "FAZ-C16/1"
Rated conditional short-circuit current (Iq) (type 2 coordination) at 230 V
100 kA, "FWP-32G22FI"
Rated conditional short-circuit current Iq (type 1 coordination) @ 380/400/415 V
15 kA, "FAZ-C16/1"
Rated conditional short-circuit current Iq (type 2 coordination) @ 380/400/415 V
100 kA, "FWP-32G22FI"

Control circuit

Delay time
1/2 period + 500 microseconds at 24 V DC
Drop-out time
1/2 period + 500 microseconds at 24 V DC
Drop-out voltage
1 V DC
Input current
10.3 mA at 24 V DC
Pick-up voltage
3.8 V DC
Rated control supply voltage (Us) at DC - min
4 V
Rated control supply voltage (Us) at DC - max
32 V

Motor rating

Rated operational power at 220/230 V, 50 Hz
0.37 kW
Rated operational power at 400 V, 50 Hz
0.75 kW

Design verification

Equipment heat dissipation, current-dependent Pvid
21 W
Heat dissipation per pole, current-dependent Pvid
21 W
Rated operational current for specified heat dissipation (In)
20 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1