
Eaton Bussmann series low voltage british standard fuse, 40A, AC 415 V, V88/J, 31 x 131 mm, gU, type 8
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
40MJ31-8
|
EAN |
5027590480239
|
Product Length/Depth |
160 mm
|
Product Height |
65 mm
|
Product Width |
140 mm
|
Product Weight |
237.8 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS
IEC 60269 EAC |
Amperage Rating |
40 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
MJ31
|
Fitted with: |
Slotted tags
|
Construction |
BS88/J
|
Support from Eaton
Need product support?
Phone: 01509 882 600