
Eaton Bussmann series low voltage british standard fuse, 450A, AC 415 V, V88/J, 49 x 131 mm, gU
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
450RJ31-7
|
EAN |
5027590047722
|
Product Length/Depth |
52 mm
|
Product Height |
141 mm
|
Product Width |
52 mm
|
Product Weight |
419 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS
IEC 60269 EAC |
Amperage Rating |
450 A
|
Voltage rating |
415 V
|
Voltage type |
AC
|
Breaking capacity |
80 kA
|
Class |
Class gG/gL
|
Fuse type |
RJ31
|
Fitted with: |
Slotted tags
|
Construction |
BS88/J
|
Support from Eaton
Need product support?
Phone: 01509 882 600