Download document () of 20

46TU5

Expulsion fuse-link, medium voltage, 5 A, AC 46 kV, 787 mm, ANSI, T slow, style U termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
46TU5
EAN
5027590481984
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
22.04 g
Certifications
ANSI/IEEE Std C37.42

Electrical data

Amperage Rating
5 A
Voltage rating
46 kV
Voltage type
AC
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - min
50 Hz

Product specification

Construction size
787 mm
Standard
ANSI
Type of termination
Universal
Color
Green

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.