Eaton 5PX Gen2 UPS, 3000 VA, 3000 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U, Network card included, with BS input cord
Product Name |
Eaton 5PX Gen2 UPS
|
Catalog Number |
5PX3000IRTNG2BS
|
Model Code |
5PX 3000i RT2U Netpack G2 w/ BS Cord 16A
|
EAN |
3553340620935
|
Product Length/Depth |
603 mm
|
Product Height |
85.5 mm
|
Product Width |
438 mm
|
Product Weight |
32 kg
|
Compliances |
IEC/EN 62040-1
IEC/EN 62040-2 IEC/EN 62040-3 RoHS Compliant REACH UL 1778 CSA 22.2 |
Certifications |
CE
cTUVus EAC Cm UKCA Ukr KCC ENERGY STAR certified |
Construction type |
482.6 mm (19 inch) device
|
Package contents |
|
Phase (output) |
1
|
Auto shutdown function |
Yes
|
Color |
Black/silver
|
Efficiency at max. load |
98
|
Rack mounting kit |
Yes
|
Phase (input) |
1
|
Battery type |
Lead-acid maintenance-free (replaceable)
|
Runtime graph |
View runtime graph
|
Battery replacement |
User replaceable
|
Battery quantity |
6
|
Battery management |
ABM & Temperature compensated charging method (user selectable), Automatic battery test, deep discharge protection, automatic recognition of external battery units
|
Battery rating |
12 V / 9 Ah
|
Extended battery capability |
Yes
|
Includes network card |
Yes
|
Communication |
|
User interface |
Multilingual graphical LCD display
|
Potential free switch contact |
Yes
|
Expansion slots |
One slot, network card included
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
Type of interface |
Other
|
Input connection |
C20
|
Input nominal voltage |
230V default (200/208/220/230/240V)
|
Nominal frequency |
50-60 Hz
|
Input cord length |
1.8m
|
Input voltage range |
160-294 V (adjustable to 150 V-294 V)
|
Input frequency range |
47-70 Hz (50 Hz system), 56.5-70 Hz (60 Hz system), 40 Hz in low sensitivity mode
|
Receptacle |
(8) C13, (2) C19
|
Voltage |
230V
|
Wattage |
3000 W
|
Output power factor |
1
|
Output voltage range |
230 V (+6%/-10%)
|
Output waveform |
Sine wave
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Feed type |
1
|
Topology |
Line-interactive
|
VA rating |
3000 VA
|
Altitude |
3000 m
|
Noise level |
<40 dB at 1 meter
|
Temperature range |
0° to 40°C (32° to 104°F), batteries recommended max. 25°C (77°F)
|
Relative humidity |
0-90% non-condensing
|
Support from Eaton
Need urgent product technical support?
Phone: +44 (0) 1753 608 700 Option 3 then 2