Download document () of 20

6169015
Model code: ADPT55-BOT

Eaton Systeem 55 LV systems Final Distribution Boards. Systeem 55 enclosure bottom-connection for expansion

General specifications

Product Name
Eaton Systeem 55 compact distribution board expansion
Catalog Number
6169015
Model Code
ADPT55-BOT
EAN
9010238150041
Product Length/Depth
95 mm
Product Height
30 mm
Product Width
220 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Type
Accessories and fittings
Accessory/spare part type
Other
Accessory
Functional group
None
Functions
Additional equipment

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.