Download document () of 20

80K07CR

Eaton Bussmann series low voltage british standard fuse, 80A, AC 600 V, DC 250 V, HRCII-C, gL/gG, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
80K07CR
EAN
5027590490535
UPC
051712550819
Product Length/Depth
104 mm
Product Height
90 mm
Product Width
112 mm
Product Weight
53.35 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
80 A
Voltage rating
600 V
Voltage type
AC/DC
Breaking capacity
200 kA
Class
Class gG/gL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product support?

Phone: 01509 882 600