Download document () of 20

812013FULL-0237X

Eaton, Alarms & signalling devices, Fulleon, Solista LX Wall LED beacon, Red flash, Red housing, Shallow red base, VDS approved (I SOL-LX-W/RF/R1/S VDS)

General specifications

Product Name
Eaton Solista LX Visual alarm beacon
Catalog Number
812013FULL-0237X
EAN
4015081802685
Product Length/Depth
37 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.1 kg
Compliances
EN

Appearance

Color housing
Other
Lens color
Colourless
Product branding
Eaton
Light color
Red

Environmental

Degree of protection (IP)
IP33

Installation

Construction material
ABS/FR
Mounting position
Wall surface (internal)
Wall (weatherproof)
Material housing
Plastic
Mounting Method
Surface mounting
Cable entry
Rear

Operating Conditions

System typology
Conventional (Non-addressable)
Lamp holder
Other
Voltage type
DC
Addressing mode
Hard addressing

Performance

Lamp type
LED not exchangeable
Integrated function
Flashlight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.