Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: female, Gender end 2: female, Malleable iron, 90°, 1", Rigid to rigid (female to female)
| Product Name | 
                                                Eaton Crouse-Hinds series rigid/IMC pull elbow
                                             | 
| Catalog Number | 
                                                822
                                             | 
| UPC | 
                                                784564108227
                                             | 
| Product Length/Depth | 
                                                3.06 in
                                             | 
| Product Height | 
                                                3.06 in
                                             | 
| Product Width | 
                                                3.06 in
                                             | 
| Product Weight | 
                                                0.68 lb
                                             | 
| Area classification | 
                                                Ordinary/Non-Hazardous Locations
                                             | 
| Standards type | 
                                                NEC/CEC
                                             | 
| Conduit type | 
                                                Rigid/IMC
                                             | 
| Type | 
                                                Rigid to rigid (female to female)
                                             | 
| Gender end 1 | 
                                                Female
                                             | 
| Gender end 2 | 
                                                Female
                                             | 
| Shape | 
                                                90° angle
                                             | 
| Trade size | 
                                                1"
                                             | 
| Material | 
                                                Malleable iron
                                             |