Photo is representative
Download
Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: female, Gender end 2: female, Malleable iron, 90°, 1-1/4", Rigid to rigid (female to female)
Product Name |
Eaton Crouse-Hinds series rigid/IMC pull elbow
|
Catalog Number |
823
|
UPC |
784564108234
|
Product Length/Depth |
3.63 in
|
Product Height |
3.63 in
|
Product Width |
3.63 in
|
Product Weight |
1.18 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Conduit type |
Rigid/IMC
|
Type |
Rigid to rigid (female to female)
|
Gender end 1 |
Female
|
Gender end 2 |
Female
|
Shape |
90° angle
|
Trade size |
1-1/4"
|
Material |
Malleable iron
|