Download document () of 20

8D515F19SN

Aluminium plug, Nickel plating, with female contacts, polarization N; 8D515F19SN

General specifications

Product Name
Eaton Souriau D38999 SIII / 8D series milaero connectors
Catalog Number
8D515F19SN
Product Length/Depth
32.5 mm
Product Height
32 mm
Product Width
32 mm
Product Weight
36 g

Product specifications

Fitted with:
Shielding
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Contact delivery
Unloaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
19
Plating
Nickel
Plug type
Straight Plug
Shell continuity
Shell material
Shell size
15
Mating cycles
500
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Number Of Contacts
19
Number of cavity #20
19
Salt spray
48 hour
Working voltage (Vrms)
1800 V

Export product specification