Download document () of 20

9EEBM72

Eaton 9E extended battery moduel (EBM), 72V

General specifications

Product Name
Eaton 9E Extended Battery Module (EBM)
Catalog Number
9EEBM72
UPC
786689166632
Product Length/Depth
19 cm
Product Height
33 cm
Product Width
39.9 cm
Product Weight
35.8 kg
Compliances
CE Marked
TUV
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Product specifications

Package contents
  • Extended battery module (EBM)
  • EBM power cable
  • Quickstart guide
Type of Accessory
Battery/accumulator
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Battery quantity
12

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.