Eaton 9PX UPS, Lithium, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
| Product Name | 
                                                Eaton 9PX UPS
                                             | 
| Catalog Number | 
                                                9PX3000IRT2U-L
                                             | 
| Model Code | 
                                                Eaton 9PX 3000i RT2U Li-Ion
                                             | 
| UPC | 
                                                743172105325
                                             | 
| Product Length/Depth | 
                                                605 mm
                                             | 
| Product Height | 
                                                86.5 mm
                                             | 
| Product Width | 
                                                440 mm
                                             | 
| Product Weight | 
                                                22.8 kg
                                             | 
| Warranty | 
                                                5 year
                                             | 
| Compliances | 
                                                CE Marked
                                             | 
| Special features | 
 | 
| Topology | 
                                                Online/Double-conversion
                                             | 
| Form factor | 
                                                Rack/tower
                                             | 
| Rack size | 
                                                2U
                                             | 
| Construction type | 
                                                482.6 mm (19 inch) device
                                             | 
| Color | 
                                                Black/silver
                                             | 
| VA rating | 
                                                3000 VA
                                             | 
| Wattage | 
                                                2400 W
                                             | 
| Rack mounting kit | 
                                                Yes
                                             | 
| Package contents | 
 | 
| Internal bypass | 
                                                Yes
                                             | 
| Hot swap power | 
                                                No
                                             | 
| Auto shutdown function | 
                                                Yes
                                             | 
| Primary frequency - max | 
                                                70 Hz
                                             | 
| Primary frequency - min | 
                                                40 Hz
                                             | 
| Input connection | 
                                                C20
                                             | 
| Input cord length | 
                                                1.8m
                                             | 
| Input nominal voltage | 
                                                230V default (200/208/220/230/240V)
                                             | 
| Nominal frequency | 
                                                50/60 Hz
                                             | 
| Input frequency range | 
                                                40-70 Hz
                                             | 
| Input power factor | 
                                                >.99
                                             | 
| Receptacle | 
                                                (8) C13, (2) C19
                                             | 
| Number of output connections French standard (Type E) | 
                                                0
                                             | 
| Number of Outputs C13 | 
                                                8
                                             | 
| Number of Outputs C19 | 
                                                2
                                             | 
| Number of outputs hardwired | 
                                                0
                                             | 
| Num of Outputs PC (SCHUKO) | 
                                                0
                                             | 
| Output waveform | 
                                                Sine wave
                                             | 
| Voltage | 
                                                230V
                                             | 
| Output nominal voltage | 
                                                230V default (200/208/220/230/240V)
                                             | 
| Feed type | 
                                                1
                                             | 
| Voltage type | 
                                                AC
                                             | 
| Runtime graph |  | 
| Battery management | 
 | 
| Battery replacement | 
                                                Hot-swappable internal batteries and extended battery modules (EBMs)
                                             | 
| Battery type | 
                                                Lithium-ion
                                             | 
| Extended battery capability | 
                                                Yes
                                             | 
| Runtime at half load | 
                                                20.5 min
                                             | 
| Communication | 
 | 
| Expansion slots | 
                                                One slot for optional communication card
                                             | 
| Ethernet interface | 
                                                No
                                             | 
| Includes network card | 
                                                No
                                             | 
| Software compatibility | 
                                                Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
                                             | 
| User interface | 
                                                Multilingual graphical LCD display
                                             | 
| Type of interface | 
                                                Other
                                             | 
| Potential free switch contact | 
                                                Yes
                                             | 
| Altitude | 
                                                3000 m
                                             | 
| BTU Rating | 
                                                Online: 614
                                             | 
| Noise level | 
                                                <40 dB at 1 meter
                                             | 
| Relative humidity | 
                                                0-96% non-condensing
                                             | 
| Temperature range | 
                                                0° to 40°C (32° to 104°F)
                                             | 
| Input voltage - max | 
                                                276 V
                                             | 
| Input voltage - min | 
                                                100 V
                                             | 
| Output voltage - max | 
                                                240 V
                                             | 
| Output voltage - min | 
                                                200 V
                                             | 
| Secondary frequency - max | 
                                                60 Hz
                                             | 
| Secondary frequency - min | 
                                                50 Hz
                                             | 
| Efficiency at max. load | 
                                                94
                                             | 
| Efficiency (eco-mode) | 
                                                98
                                             | 
| Input voltage range | 
                                                176-276 V (100-276 V with derating)
                                             | 
| Max number of battery packs | 
                                                4
                                             | 
| Output frequency | 
                                                50/60 Hz
                                             | 
| Output power factor | 
                                                1
                                             | 
| Output voltage range | 
                                                200/208/220/230/240 V +/- 1%
                                             | 
| Phase (input) | 
                                                1
                                             | 
| Phase (output) | 
                                                1
                                             | 
| Runtime at full load | 
                                                10 min
                                             | 
| Voltage distortion output (linear load) - max | 
                                                3
                                             | 
| Power consumption | 
                                                180 W
                                             |