Download document () of 20

9SX1000IM

Eaton 9SX Marine UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower

General specifications

Product Name
Eaton 9SX Marine UPS
Catalog Number
9SX1000IM
UPC
743172090904
Product Length/Depth
38.7 cm
Product Height
25.2 cm
Product Width
16 cm
Product Weight
15 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
FCC part 15 Class B
CISPR22 Class B
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
cULus Listed
EAC
DNV GL Certified

Battery

Battery type
Sealed, lead-acid
Runtime graph
View runtime graph
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery quantity
3
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery rating
12 V / 9 Ah
Extended battery capability
Yes

Electrical output

Receptacle
(6) C13
Voltage
230V
Wattage
900 W
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 2%
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Voltage distortion output (linear load) - max
3
Feed type
1
Topology
Online/Double-conversion
VA rating
1000 VA

Electrical input

Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input power factor
>.99
Input voltage range
190-276 V (120 V-276 V with derating)
Input frequency range
40-70 Hz

Communications

Includes network card
No
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (2 outputs, 1 input, optocoupler, DB9)
Ethernet interface
No
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Expansion slots
One slot for optional communication card
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector

Environmental

Altitude
3000 m
Noise level
<41 dB at 1 meter
Temperature range
0° to 40°C (32° to 104°F)
Relative humidity
0-96% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • UPS
  • Quickstart guide
  • (2) IEC-IEC output cables
  • Serial cable
  • USB cable
Phase (output)
1
Internal bypass
Yes
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
89
Rack mounting kit
No
Phase (input)
1
Hot swap power
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product technical support

Phone: +44 (0) 1753 608 700 Option 3 then 2