Download document () of 20

9SXMF3KI

Eaton 9SX Marine filter (EMC)

General specifications

Product Name
Eaton 9SX Accessory Marine Filter
Catalog Number
9SXMF3KI
UPC
786689055325
Product Length/Depth
59 cm
Product Height
19 cm
Product Width
33 cm
Product Weight
4 kg
Warranty
2 year
Compliances
Contact Manufacturer
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
DNV GL Certified

Additional specifications

Used with
9SX
Type of Accessory
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need product technical support

Phone: +44 (0) 1753 608 700 Option 3 then 2