Download document () of 20

AMR158

Eaton Crouse-Hinds series Adjustable Mud Ring, One device, Steel, Single-gang, 5/8" to 1-1/4" raised adjustable, 6.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series adjustable mud ring
Catalog Number
AMR158
UPC
662277059862
Product Length/Depth
3 in
Product Height
1.12 in
Product Width
2 in
Product Weight
0.39 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
5/8" to 1-1/4" raised adjustable
Configuration
One device
Material
Steel
Number of gangs
Single-gang
Capacity
6 cubic in

Export product specification