20AMP 250V AC AIRCRAFT FUSE
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
AST20
|
EAN |
5027590491914
|
Product Length/Depth |
45.12 mm
|
Product Height |
8.7 mm
|
Product Width |
6.4 mm
|
Product Weight |
58 g
|
Compliances |
CE Marked
RoHS conform |
Amperage Rating |
20 A
|
Voltage rating |
250 V
|
Voltage type |
AC
|
Utilization category |
Other
|
Support from Eaton
Need product support?
Phone: 01509 882 600