Photo is representative
Download
Eaton B-Line series tubing clamp and pipe guide, 0.06" H x 1.6170" L x 1.25" W, Steel, 1/4"-20 bolt/pin size, Copper tubing clamp
Product Name |
Eaton B-Line series tubing clamp and pipe guide
|
Catalog Number |
B2023DCU(1/4OD)
|
UPC |
781011612962
|
Product Length/Depth |
1.617 in
|
Product Height |
0.06 in
|
Product Width |
1.25 in
|
Product Weight |
0.08 lb
|
Certifications |
Not Applicable
|
Bolt/pin size |
1/4"-20
|
Special features |
combination recess hex head machine screw
|
Type |
Copper tubing clamp
|
Material |
Steel
|