Download document () of 20

B3034-3/8PLN

Eaton B-Line series C-clamp, 1.6250"Hx2"Lx0.8750"W, Malleable iron, 560 load cap, 3/8”-16 rod size, 0.25"beam width, Wedge c-clamp

General specifications

Product Name
Eaton B-Line series C-clamp
Catalog Number
B3034-3/8PLN
UPC
781011705398
Product Length/Depth
2 in
Product Height
1.625 in
Product Width
0.875 in
Product Weight
0.54 lb
Certifications
cULus Listed

Application

Beam/flange width
0.25 in

Model

Special features
Safety factor of 5, setscrew & locknut included
Thread/rod size
3/8”-16
Type
Wedge c-clamp

Load rating/capacity

Load capacity
560 lb

Material/finish

Finish
Plain
Material
Malleable iron

Export product specification