Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton B-Line series adjustable yoke pipe roll, 25.6875"Hx25.6875"Lx20.3750"W, Steel/cast iron, 1600 load, 1-1/4"-7 rod, Elec plated, 20"pipe
| Product Name | 
                                                Eaton B-Line series adjustable yoke pipe roll
                                             | 
| Catalog Number | 
                                                B3110-20ZN
                                             | 
| UPC | 
                                                781011747497
                                             | 
| Product Length/Depth | 
                                                25.6875 in
                                             | 
| Product Height | 
                                                25.6875 in
                                             | 
| Product Width | 
                                                20.375 in
                                             | 
| Product Weight | 
                                                66.86 lb
                                             | 
| Certifications | 
                                                ANSI
                                             | 
| Application | 
                                                Support pipe where movement occurs
                                             | 
| Pipe size - max | 
                                                20 in
                                             | 
| Thread/rod size | 
                                                1-1/4"-7
                                             | 
| Type | 
                                                Adjustable steel yoke pipe roll
                                             | 
| Load capacity | 
                                                1600 lbs
                                             | 
| Finish | 
                                                Electro-plated
                                             | 
| Material | 
                                                Steel  Cast iron |