Download document () of 20

BD03AC306A01000000
Model code: 93PS-30(40)-40-3x9Ah-MBS-6

Eaton 93PS UPS, 30 kVA, 30 kW scalable to 40 kW, 2 x 20 kW power module, 3 strings of 9 Ah batteries, Internal Maintenance Bypass, Network card included

General specifications

Product Name
Eaton 91PS and 93PS UPS
Catalog Number
BD03AC306A01000000
Model Code
93PS-30(40)-40-3x9Ah-MBS-6
EAN
6430028226269
Product Length/Depth
48 cm
Product Height
175 cm
Product Width
75 cm
Product Weight
449 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards

Design and Additional Features

Color
Black
Construction type
Free standing model
Feed type
AC
Form factor
Tower
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Application
Data center/ facility/IT
Runtime at half load
21 min
Runtime at full load
8 min
Mounting Method
Tower
Integrated functionality
Network Mangement
Modular

Efficiency and Performance

Efficiency (eco-mode)
99 %
Improved efficiency mode
ESS with VMMS
Overall efficiency
96 %
Efficiency (improved efficiency mode)
99 %
Voltage distortion output (linear load) - max
1.5 %
Transition time for full load
0 s

Input/Output Electrical Characteristics

Input nominal voltage
400V default (380/400/415V)
Number of output connections fixed connection
1
Phase (input)
3
Phase (output)
3
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Input voltage - min
380 V
Input voltage - max
415 V
Output voltage - min
380 V
Output voltage - max
415 V
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz

Management and Monitoring

Audible alarms
Yes
Auto shutdown function
Yes
Hot-swappable power modules
No
Potential free switch contact
Yes
Snmp
Yes
Internal maintenance bypass
Yes
Parallelable
Parallel for capacity and redundancy

Product specifications

Battery charger type
ABM technology
External battery connection
Hardwired
Input connection
Fixed connection
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Topology
Online
kVA rating
30 kVA
Wattage
30 kW
Output effective power
30000 W
Output apparent power
30000 VA

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 2