Eaton Bussmann series Fuse-link, high speed, 125 A, DC 1000 V, NH1, 40 x 53 x 135, gBat, IEC, dual indicator, blade connection, live gripping lugs
Product Name |
Eaton Bussmann series NH battery storage fuse
|
Catalog Number |
BSF-125G-NH110
|
EAN |
5027590530088
|
Product Length/Depth |
135 mm
|
Product Height |
62.9 mm
|
Product Width |
39.65 mm
|
Product Weight |
380 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-7
|
Amperage Rating |
125 A
|
Voltage rating |
1000 Vdc
|
Voltage type |
DC
|
Clearing (I2T) |
23400
|
Pre arc (I2T) |
2600
|
Watt losses |
7 W
|
Breaking capacity |
100 kA
|
Class |
Class gBat
|
Fuse size |
NH1
|
Fitted with: |
Knife blade
|
Suitable for |
SD1-D-PV NH Fuse base
|