Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 80 Amps, 120 kA Breaking capacity, class gG/gL, without indicator, compatible with a CH22 Modular fuse holder
Product Name |
Eaton Bussmann series low voltage cylindrical fuse
|
Catalog Number |
C22G80
|
EAN |
5027590495561
|
UPC |
051712754507
|
Product Length/Depth |
58 mm
|
Product Height |
22.2 mm
|
Product Width |
22.2 mm
|
Product Weight |
55 g
|
Compliances |
CE Marked
GoST-R RoHS Compliant |
Certifications |
IEC 60269
|
Amperage Rating |
80 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Utilization category |
gG (cable protection/equipment protection)
|
Frequency rating - max |
62 Hz
|
Suitable for |
CH22 Modular fuse holder
|
Support from Eaton
Need product support?
Phone: 01509 882 600