Download document () of 20

CBLATSIN16X2
Model code: 2 Input cords 16A EU for ATS

Eaton Cable, 2 Input power cords 16A EU for ATS

General specifications

Product Name
Eaton ATS PDU
Catalog Number
CBLATSIN16X2
Model Code
2 Input cords 16A EU for ATS
EAN
3553340662324
Product Length/Depth
0.03 cm
Product Height
0.05 cm
Product Width
0.06 cm
Product Weight
0.4 kg
Compliances
LVD Directive
RoHS Directive
WEEE Directive
Packaging Directive
Certifications
CE

Product specifications

Type
Cable Set

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 01753 608 700 Option 3 then 2