Photo is representative
Download
Eaton Crouse-Hinds series Roughneck CZ skirt, Male, C24 shell
Product Name |
Eaton Crouse-Hinds series Roughneck CZ skirt
|
Catalog Number |
CZP-C-1324-200
|
UPC |
662276430273
|
Product Length/Depth |
2.42 in
|
Product Height |
3 in
|
Product Width |
3 in
|
Product Weight |
0.2 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Shell size |
C24
|
Connector gender |
Male
|