Download document () of 20

DR127-3R3-R

Eaton DR inductor, 2.83 uH, 10.5 A Irms, 21.5 A ISAT, 6.6 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DR127 inductor
Catalog Number
DR127-3R3-R
EAN
5027590168861
UPC
051712822053
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.9165 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
10.5 A
ISAT
21.5 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
6.6 mΩ
Terminals
12.5x12.5x8.0mm
Series
DR127

Export product specification