Eaton Crouse-Hinds series DS duplex receptacle cover, Sheet steel, Surface mount, Single-gang, For duplex convenience receptacles
Product Name |
Eaton Crouse-Hinds series DS duplex receptacle cover
|
Catalog Number |
DS23
|
UPC |
782274224909
|
Product Length/Depth |
2.75 in
|
Product Height |
4.28 in
|
Product Width |
0.19 in
|
Product Weight |
0.12 lb
|
Used with |
For duplex convenience receptacles
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Material |
Sheet steel
|
Mounting method |
Surface
|
Number of gangs |
1
|